Knowledge Search
Download document () of 20

AHBB100

Eaton Arrow Hart pin and sleeve back box, Industrial; Food and Beverage; Wastewater Treatment, Extra Heavy-Duty, , Cast aluminum, Used With Pin and sleeve receptacles/inlets, 100/125A

General specifications

Product Name
Eaton Arrow Hart pin and sleeve back box
Catalog Number
AHBB100
UPC
032664733826
Product Length/Depth
8.625 in
Product Height
7.25 in
Product Width
6 in
Product Weight
4.905 lb
Compliances
RoHS conform
Certifications
cRUus

Product specifications

Used with
Pin and sleeve receptacles/inlets, 100/125A
Type
Back box
Amperage Rating
100-125A
Application
Industrial, food and beverage, wastewater treatment
Material
Cast aluminum

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.