Knowledge Search
Download document () of 20

AHCL1920FO

Eaton Arrow Hart Color Coded Locking Flanged Outlet, #14-8 AWG, 20A, Industrial, 3ØY 277/480 V, Back, Red, Black, Ultra grip, Nylon, L19-20, Four-pole, Four-wire, Nylon, -40°C (w/o impact) to 60°C (-40°F to 140°F)

General specifications

Product Name
Eaton Arrow Hart Color Coded Locking Flanged Outlet
Catalog Number
AHCL1920FO
UPC
032664760426
Product Length/Depth
3.8 in
Product Height
2.24 in
Product Width
3 in
Product Weight
0.001 lb
Compliances
RoHS Compliant
NAFTA
Certifications
cULus Listed
NOM

Product specifications

Special features
Voltage Color Coding
Type
Locking Flanged Outlet
Amperage Rating
20A
Voltage rating
3ØY 277/480 V
Application
Industrial
Wiring method
Back
Number of wires
4
Number of poles
Four-pole
Color
Red
Black
Material
Nylon
Operating temperature
-40 to 60 °C (-40 to 140 °F)
Allowable wire size
#14-8 AWG
NEMA configuration
L19-20
Torque rating
For #10-14 AWG: 14-16 lbf-inch. For #8 AWG: 20 lbf-inch
Design type
Ultra grip
Face/body material
Nylon

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.