Knowledge Search
Download document () of 20

AHCL820FI

Eaton Arrow Hart Color Coded Locking Flanged Inlet, #14-8 AWG, 20A, Industrial, 480V, Back, Red, Black, Ultra grip, Nylon, L8-20, Two-pole, Three-wire, Nylon, -40°C (w/o impact) to 60°C (-40°F to 140°F)

General specifications

Product Name
Eaton Arrow Hart Color Coded Locking Flanged Inlet
Catalog Number
AHCL820FI
UPC
032664760525
Product Height
2.24 in
Product Diameter
2.87 in
Product Weight
0.001 lb
Compliances
RoHS Compliant
Certifications
cULus Listed
NOM

Product specifications

Special features
Voltage Color Coding
Type
Locking Flanged Inlet
Amperage Rating
20A
Voltage rating
480 V
Application
Industrial
Wiring method
Back
Number of wires
3
Number of poles
Two-pole
Color
Red
Black
Material
Nylon
Operating temperature
-40 to 60 °C (-40 to 140 °F)
Allowable wire size
#14-8 AWG
NEMA configuration
L8-20
Torque rating
For #10-14 AWG: 14-16 lbf-inch. For #8 AWG: 20 lbf-inch
Design type
Ultra grip
Face/body material
Nylon

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.