Knowledge Search
Download document () of 20

AHDS100CH

Eaton standard grade motor control disconnect X-switch conduit hub, 2 inch, 100A

General specifications

Product Name
Eaton standard grade motor control disconnect switch
Catalog Number
AHDS100CH
UPC
032664757198
Product Length/Depth
8.28 in
Product Height
5.73 in
Product Width
13.74 in
Product Weight
1.1 lb
Certifications
cULus Listed

Product specifications

Enclosure
Thermoplastic
Special features
2 inch
Type
Conduit hub
Amperage Rating
100A
Number of poles
Three-pole
Environmental conditions
Washdown

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.