Knowledge Search
Download document () of 20

AHDS30AC

Eaton standard grade motor control disconnect switch, Non-fused, 30A, Flush or offset mounting, 600V, Auxiliary contact, Thermoplastic, Washdown environments, Three-pole, Three-phase, 4X{NR9}

General specifications

Product Name
Eaton standard grade motor control disconnect switch
Catalog Number
AHDS30AC
UPC
032664741333
Product Length/Depth
8.75 in
Product Height
5 in
Product Width
5.68 in
Product Weight
3.02 lb
Compliances
RoHS Compliant
Certifications
cULus Listed

Product specifications

NEMA Rating
4X
Enclosure
Thermoplastic
Special features
PLC auxiliary contact
Type
Motor control disconnect switch
Amperage Rating
30A
Voltage rating
600 V
Number of poles
Three-pole
Phase
Three-phase
Contact type
Auxiliary - PLC
Environmental conditions
Washdown
Mounting method
Offset
Flush

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.