Knowledge Search
Download document () of 20

AHIGL530P

Eaton locking plug, 30A, Industrial, 125V, Orange, Single, L5-30, Two-pole, Three-wire, Glass-filled nylon

General specifications

Product Name
Eaton Arrow Hart ultra grip locking isolated ground plug
Catalog Number
AHIGL530P
UPC
032664739392
Product Length/Depth
2.28 in
Product Height
4.31 in
Product Width
2.34 in
Product Weight
0.33 lb
Compliances
RoHS Compliant
Certifications
UL
NOM
Federal Specification Classification 6233 01

Product specifications

Special features
Isolated ground
Type
Locking plug
Amperage Rating
30A
Voltage rating
125 V
Contact material
Brass
Application
Industrial
Device grade
Extra heavy-duty industrial specification grade
Wiring method
Back
Number of wires
Grounding
3
Number of poles
Two-pole
Color
Orange
Cord diameter
0.38-1 in (9.5 mm-25.4 mm)
Material
Glass filled nylon
Operating temperature
-40 to 60 °C (-40 to 140 °F)
Allowable wire size
#14-8 AWG
NEMA configuration
L5-30
Design type
Ultra grip
Face/body material
Nylon

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.