Knowledge Search
Download document () of 20

AHN1GD

Eaton empty enclosure, Single-gang, Glass-filled nylon, Used with 30A manual motor controllers, 1{NR1}

General specifications

Product Name
Eaton empty enclosure
Catalog Number
AHN1GD
UPC
040893627557
Product Length/Depth
4.75 in
Product Height
3.25 in
Product Width
3 in
Product Weight
1.365 lb
Certifications
Contact Manufacturer

Product specifications

Used with
30 A manual motor controllers
NEMA Rating
1
Special features
Extra deep
Type
Empty enclosure
Number of gangs
1
Material
Glass-filled nylon

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.