Knowledge Search
Download document () of 20

AHPL20414N

Eaton Arrow Hart locking connector , 20A, 30A, Industrial, 600/250V, Black, white, Brass, Ultra grip, Non-NEMA, Three-pole, Four-wire, Nylon

General specifications

Product Name
Eaton Arrow Hart power lock locking connector
Catalog Number
AHPL20414N
UPC
032664747373
Product Length/Depth
7.05 in
Product Height
3.19 in
Product Width
3.19 in
Product Weight
0.91 lb
Compliances
RoHS Compliant
Certifications
cULus Listed

Product specifications

Device type
Power lock connector
Special features
Locking receptacle
Type
Locking connector
Amperage Rating
20A, 30A
Voltage rating
600 Vac, 250 Vdc
Contact material
Brass
Application
Industrial
Wiring method
Back
Number of wires
Grounding
4
Number of poles
Three-pole
Color
White
Black
Cord diameter
0.38-1.06 in (9.65-26.9 mm)
Material
Glass filled nylon
Operating temperature
-40 to 75 °C (-40 to 167 °F)
NEMA configuration
Non-NEMA
Torque rating
25 lbf-inch
Design type
Ultra grip
Face/body material
Glass filled nylon

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.