Knowledge Search
Download document () of 20

AHTRIG5362W

Eaton Arrow Hart extra heavy-duty industrial specification grade duplex receptacle,#14-10 AWG,20A,Flush,125V,Back and side,White,Brass,High-impact nylon face,Glass-filled nylon base,5-20R,Screw,Core pack,Isolated ground, Tamper-resistant

General specifications

Product Name
Eaton Arrow Hart extra heavy-duty industrial specification grade duplex receptacle
Catalog Number
AHTRIG5362W
UPC
032664746062
Product Length/Depth
1.3 in
Product Height
4.19 in
Product Width
0.84 in
Product Weight
0.189 lb
Certifications
cULus Listed
NOM

Product specifications

Device type
Receptacle
Type
Duplex receptacle
Amperage Rating
20A
Voltage rating
125V
Contact material
Brass
Features
Isolated ground
Terminal guards
Tamper resistant
Application
Industrial
Device grade
Extra heavy-duty industrial specification grade
Wiring method
Back and side
Number of wires
3
Mounting method
Flush
Number of poles
Two-pole
Style type
Standard
Material
Glass-filled nylon
Packaging type
Core pack
Color
White
Connection type
Screw
Allowable wire size
#14-10 AWG
NEMA configuration
5-20R
Torque rating
14 lbf-inch
Design type
Straight blade
Face/body material
High-impact nylon face
Glass-filled nylon base
Receptacle type
Duplex

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.