Eaton smart dimmer, Flush mounting, 120V, Wire leads, Maintained closure, Lt almd, 60 Hz, Incandescent, halogen, magnetic low voltage, Single-pole, multi-location, Polycarbonate, 1000W 706899
Product Name |
|
Catalog Number |
AIM10-LA
|
UPC |
032664706899
|
Product Length/Depth |
2.44 in
|
Product Height |
4.44 in
|
Product Width |
3 in
|
Product Weight |
0.001 lb
|
Certifications |
cULus Listed
NOM |
Frequency rating |
60 Hz
|
Voltage rating |
120 V
|
Power consumption |
1000 W
|
Wiring method |
Wire leads
|
Switch type |
Single-pole, multi-location
|
Mounting method |
Flush
|
Closure type |
Maintained
|
Material |
Polycarbonate
|
Color |
Light almond
|