Download document () of 20

AMG-250

Eaton Bussmann series AMG stud-mount fuse, High current, Automotive circuits, 250 A, Non-indicating, Bolted blade end x bolted blade end, 2.5 kAIC at 70 Vdc, M8, studs on 2.00 in (50.8mm) centers or use HMEG holder, Standard, 70 Vdc.

General specifications

Product Name
Eaton Bussmann series AMG stud-mount fuse
Catalog Number
AMG-250
UPC
051712614573
Product Length/Depth
2.693 in
Product Height
0.66 in
Product Width
0.354 in
Product Weight
0.27 lb
Compliances
Contact factory
RoHS Compliant
Global Catalog
AMG-250

Product specifications

Amperage Rating
80 – 500A
Interrupt rating
1 kAIC
2.5 kAIC at 70 Vdc
Fuse indicator
Non-indicating
Connection
Bolted blade end x bolted blade end
Response time
100 hr min at 100%, 4 hr min at 110%, 90 sec min at 150%, 3600 sec max at 150%, 5 sec min at 200%, 100 sec min at 200%
Material
Thermoplastic housing
Copper terminal
Mounting method
M8, studs on 2.00 in (50.8mm) centers or use HMEG holder
Packaging type
Standard
Voltage rating
70 Vdc
Type
High current
Application
Automotive circuits

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.