Download document () of 20

AMG-450

Eaton Bussmann series AMG stud-mount fuse, 450 A, 2.5 kAIC at 70 Vdc, M8, studs on 2.00 in (50.8mm) centers or use HMEG holder, 70 Vdc.

General specifications

Product Name
Eaton Bussmann series AMG stud-mount fuse
Catalog Number
AMG-450
UPC
051712515139
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.001 lb
Compliances
RoHS Compliant
Global Catalog
AMG-450

Product specifications

Amperage Rating
80 – 500A
Interrupt rating
2.5 kAIC at 70 Vdc
Mounting method
M8, studs on 2.00 in (50.8mm) centers or use HMEG holder
Voltage rating
70 Vdc

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.