Knowledge Search
Download document () of 20

AN13MN0TD5E175

Eaton Space-Saving NEMA Starter, Full voltage non-reversing, XTOE electronic overload relay, NEMA Size 4 open enclosure - 135 A, Horizontal mounting, 24 Vdc coil voltage, C440 standard feature set - 35–175 A

General specifications

Product Name
Eaton space-saving NEMA motor control starter
Catalog Number
AN13MN0TD5E175
UPC
786685629735
Product Length/Depth
5.5 in
Product Height
6.3 in
Product Width
1.77 in
Product Weight
1.12 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
CSA Certified
Product Type
Motor control starter

Product specifications

NEMA frame size
NEMA Size 4
Relay
XTOE electronic
Type
Starter
Configuration
Non-reversing
Amperage Rating
135 A
Size
NEMA size 1C
Overload relay
XTOE electronic
Coil voltage
24 Vdc

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.