Knowledge Search
Download document () of 20

AN16DN0AB-R44

Eaton Freedom NEMA motor control starter, 2 hp at 115V, 3 hp at 230V, 7-1/2 hp at 208,240V, 10 hp at 480,600V max, 120V/60 Hz or 110V/50 Hz coil voltage, 27A, Three-pole, Size 1, Manual Reset Only on Overload Relay, w/C306 bi-metal OLR

General specifications

Product Name
Eaton Freedom NEMA motor control starter
Catalog Number
AN16DN0AB-R44
UPC
782114103289
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
2.6 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
CSA Certified
UL Listed
Catalog Notes
Heater Packs must be purchased separately

Product specifications

Special features
Manual reset only on overload relay, starter w/C306 bi-metal OLR
HP rating - max
2 hp at 115V, 3 hp at 230V, 7-1/2 hp at 208,240V, 10 hp at 480,600V
Phase
Single-phase, three-phase
Amperage Rating
27A
Size
1
Mounting
Horizontal

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.