Knowledge Search
Download document () of 20

AN19AN0T5E005

Eaton Freedom NEMA Starter, Full voltage non-reversing, C440 electronic overload relay, NEMA Size 00 open enclosure - 9 A, Horizontal mounting, 24/60, 24/50 coil voltage, C440 standard feature set - 1–5 A

General specifications

Product Name
Eaton Freedom NEMA motor control starter
Catalog Number
AN19AN0T5E005
UPC
786685414034
Product Length/Depth
4.9 in
Product Height
6.6 in
Product Width
1.97 in
Product Weight
2.1 lb
Warranty
1 year
Compliances
RoHS Compliant
Certifications
UL
CSA
CE
NEMA
Product Type
Motor control starter

Product specifications

Accessories
Freedom NEMA
NEMA frame size
NEMA Size 00
Relay
C440 electronic
Type
Starter
Special features
With C440 EOLR standard feature set, SEL reset, SEL class (10a, 10, 20, 30)
Full load current range
1-5 A
Configuration
Non-reversing
Amperage Rating
9 A
Size
0
Mounting
Horizontal
Overload relay
C440 electronic
Coil voltage
24/60, 24/50

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.