Knowledge Search
Download document () of 20

AN56DN0AB-R44

Eaton Freedom NEMA motor control starter, NEMA Full Voltage Reversing Starter, Freedom, Three-phase magnetic, Size 1, Interchangeable heater Overload Relay, 120V/ 60 Hz-110V/ 50 Hz Coil, Manual Reset Only on Overload Relay

General specifications

Product Name
Eaton Freedom NEMA motor control starter
Catalog Number
AN56DN0AB-R44
UPC
782114103302
Product Length/Depth
4.61 in
Product Height
3.31 in
Product Width
4.38 in
Product Weight
2.6 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
CSA Certified
Catalog Notes
Heater Packs must be purchased separately

Product specifications

Relay
Interchangeable heater
Operation
Full voltage reversing, horizontal
Special features
Manual reset only on overload relay
Series
Freedom
Phase
Three-phase magnetic
Amperage Rating
27A
Size
1
Voltage rating
120 V at 60 Hz, 110 V at 50 Hz
Overload relay
Interchangeable heater

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.