Knowledge Search
Download document () of 20

AN59BN0E5E005

Eaton Freedom NEMA Starter, Full voltage reversing, C440 electronic overload relay, NEMA Size 0 open enclosure - 18 A, Horizontal mounting, 208/60 coil voltage, C440 standard feature set - 1–5 A

General specifications

Product Name
Eaton Freedom NEMA motor control starter
Catalog Number
AN59BN0E5E005
UPC
786685413037
Product Length/Depth
8.08 in
Product Height
17.81 in
Product Width
7 in
Product Weight
3.64 lb
Warranty
1 year
Compliances
RoHS Compliant
Certifications
UL
CSA
CE
NEMA
Product Type
Motor control starter

Product specifications

NEMA frame size
NEMA Size 0
Relay
C440 electronic
Type
Starter
Special features
With C440 EOLR standard feature set, SEL reset, SEL class (10a, 10, 20, 30)
Configuration
Reversing
Amperage Rating
18 A
Size
0
Mounting
Horizontal
Overload relay
C440 electronic
Coil voltage
208/60

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.