Eaton B-Line series other enclosure accessories, Includes an adapter plate and hardware for installation, Allen-Bradley†1494F and 1494D, Operator adaptor kits
Product Name |
Eaton B-Line series other enclosure accessories
|
Catalog Number |
AP-ABFD
|
UPC |
782051085273
|
Product Length/Depth |
4 in
|
Product Height |
18 in
|
Product Width |
4 in
|
Product Weight |
4 lb
|
Compliances |
Not Applicable
|
Certifications |
UL Listed
NEMA CSA C22.2. UL 508A |
Application |
Includes an adapter plate and hardware
|
Material |
Steel
|
Style |
Allen-Bradely
|
Product Category |
Disconnect accessories
|
Type |
Allen-Bradley†1494F and 1494D
|