Download document () of 20
Discontinued

AR2HA1NL2R-00LO

Eaton ARMS enclosed circuit breaker, w/ Lock on, 250 A, Interrupt: 100, 65, 35 kAIC (@240, 480, 600 V), Three-pole, 600 V, ALSI, 250 A, Wiring: (2) #2/0 AWG-250 kcmil, (1) #2/0 AWG-500 kcmil, Circuit breaker: HKD, NEMA 3R, ECB w/ ARMS

General specifications

Product Name
Eaton enclosed circuit breaker
Catalog Number
AR2HA1NL2R-00LO
UPC
786679176566
Product Length/Depth
53.63 in
Product Height
12.69 in
Product Width
26.48 in
Product Weight
150 lb
Certifications
UL 489
cUL Listed
Catalog Notes
no Knockouts
Global Catalog
AR2HA1NL2R-00LO

Product specifications

Amperage Rating
250 A
Voltage rating
600 V
Trip Type
ALSI
Circuit breaker type
K
Circuit breaker frame type
HKD
Enclosure
NEMA 3R
Series
ECB w/ ARMS
Interrupt rating
35 kAIC at 600 Vac
65 kAIC at 480 Vac
100 kAIC at 240 Vac
Wire size
(1) #2/0 AWG-500 kcmil
(2) #2/0 AWG-250 kcmil
Number of poles
Three-pole
Trip rating
250 A
Type
ARMS ECB Demo Switch

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.