Download document () of 20
Discontinued

AR6HB1NL7R-00LO

Eaton ARMS enclosed circuit breaker, w/ Lock on, 1200 A, Interrupt: 100, 65, 35 kAIC (@240, 480, 600 V), 3P, 600 V, Digitrip™ 310+ trip unit, ALSIG, 1200 A, Wiring: (2) 500-750 kcmil Cu/Al, Circuit breaker: NGH, NEMA 3R, ECB w/ ARMS

General specifications

Product Name
Eaton enclosed circuit breaker
Catalog Number
AR6HB1NL7R-00LO
UPC
786679176610
Product Length/Depth
67.63 in
Product Height
18.93 in
Product Width
29.63 in
Product Weight
275 lb
Certifications
UL 489
cUL Listed
Catalog Notes
no Knockouts
Global Catalog
AR6HB1NL7R-00LO

Product specifications

Amperage Rating
1200 A
Voltage rating
600 V
Trip Type
T97
Circuit breaker frame type
NG
Enclosure
NEMA 3R
Series
ECB w/ ARMS
Interrupt rating
65 kAIC at 480 Vac
35 kAIC at 600 Vac
100 kAIC at 240 Vac
Wire size
(2) 500-750 kcmil Cu/Al
Number of poles
Three-pole
Trip rating
1200 A
Type
ARMS ENCLOSED CIRCUIT BREAKER

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.