Knowledge Search
Download document () of 20

ARCFLASHLBL

Eaton Group Metering Accessories and Renewal Parts - Arc Flash Warning Label Kit,Arc flash warning label kit,Quantity: 10,Used with BR Loadcenters

General specifications

Product Name
Eaton BR renewal part
Catalog Number
ARCFLASHLBL
UPC
786685215686
Product Length/Depth
3.5 in
Product Height
0.02 in
Product Width
3.5 in
Product Weight
0.02 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
Catalog Notes
10 per kit

Product specifications

Special features
Used with BR Loadcenters
Type
Renewal part
Quantity
10

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.