Knowledge Search
Download document () of 20

ARD-W

Eaton Smart dimmer, 7-step LED light level display, Flush, 120V, Wire lead, Push pad, Maintained, White, Fan, LED, INC, CFL, ELV, MLV, FLR, Halogen, Single-pole, Single-phase, Multi-location, Polycarbonate

General specifications

Product Name
Eaton accessory dimmer
Catalog Number
ARD-W
UPC
032664707124
Product Length/Depth
2.44 in
Product Height
3.81 in
Product Width
1.38 in
Product Weight
0.001 lb
Certifications
cULus Listed
NOM

Product specifications

Special features
7-step LED light level display
Voltage rating
120 V
Number of poles
Single-pole
Phase
Single-phase
Wiring method
Wire lead
Switch type
Multi-location
Mounting method
Flush
Closure type
Maintained
Load type
MLV
CFL
ELV
INC
HAL
FLR
Fan
LED
Material
Polycarbonate
Actuator
Push pad
Color
White

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.