Download document () of 20

ATR, 1/2X120 SS4

Eaton B-Line series all threaded rod, 120" H x 0.5" D, Steel, 1350 Lbs load cap,13" thread length

General specifications

Product Name
Eaton B-Line series all threaded rod
Catalog Number
ATR, 1/2X120 SS4
UPC
781011878825
Product Height
120 in
Product Diameter
0.5 in
Product Weight
3.657 lb
Certifications
Not Applicable

Model

Thread length
13 in
Type
All threaded rod cut to length

Load rating/capacity

Load capacity
1350 lb

Material/finish

Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.