Download document () of 20

AUXCONTKPQ05

Eaton Pringle Switch Replacement Part, 1NO/1NC Aux contact kit, 800A-4000A, QA, Top and Bottom

General specifications

Product Name
Eaton safety switch auxiliary contact kit
Catalog Number
AUXCONTKPQ05
UPC
786689396527
Product Length/Depth
5 in
Product Height
2 in
Product Width
4.3 in
Product Weight
1 lb
Certifications
UL Listed
Global Catalog
AUXCONTKPQ05

Product specifications

Amperage Rating
800A
Feed type
Top/bottom

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.