Download document () of 20
We make what matters work*

AV550SC

550VA Audio/Video Backup Power Block - Exclusive UPS Protection for Structured Wiring Enclosure - Not for sale in California until further notice.

  • 2-year limited warranty (Worldwide)
  • Convenient installation fits structured wiring enclosures without using mounting screws or brackets
  • 4 AC outlets (including 1 delay-on outlet for router)
  • Regulated 12V DC output for 4 devices; Complete surge suppression
  • Automatic recycle/reset button; Auto-restart capability
  • HD-compatible 2.2GHz coaxial and telephone/modem/DSL line surge protection; 550VA UPS capacity

General specifications

Product Name
Eaton Tripp Lite series UPS
Catalog Number
AV550SC
UPC
037332138699
Product Length/Depth
2.97 in
Product Height
8.35 in
Product Width
6.78 in
Product Weight
7.8 lb
Warranty
2 year limited
Compliances
FCC Part 68
FCC Class B
RoHS
Certifications
CSA certified
CSA Std. C22.2
UL 1778
NOM
Global Catalog
AV550SC
Product Type
UPS

Product specifications

Topology
Standby
Rack size
0U
VA rating
550 VA
Wattage
300W
Package contents
  • AV550SC backup power block
  • Detachable 6 in. NEMA 5-15P power cord
  • Owner's manual with warranty information
Nominal frequency
60 Hz
Input frequency range
60 Hz
Receptacle
5-15R
Output nominal voltage
110 / 120V
Electric current - max
  • 10A
  • 10
Battery type
Valve Regulated Lead Acid (VRLA)
Extended battery capability
No
Runtime at half load
9.7 min
Relative humidity
0-95% non-condensing
Input Plug Type
NEMA 5-15P
Output Receptacles
5-15R
Output Receptacles Details
One receptacle has a 60 second power-up delay
Product Features
Telephone/DSL Protection
Cable (Coax) Protection
Nominal Output Voltage
110V
115V
120V
Network Management Cards Details
Network management not supported
Phase (input)
Single-phase
Runtime at full load
3.1 min. (300W)
Communication interface
None
Dc Voltage
12
Operating Temperature Range
32° to 104°F (0° to 40°C)
Input Circuit Breakers
10A
High Voltage Transfer to Battery Power
139V
Low Voltage Transfer to Battery Power
99V
Application
  • Computer/Peripherals
  • Retail/Point of Sale
  • Hospitality
  • Audio/Video
Switch configuration
Includes 1 on/off push button (also acts as recycle/reset button)
AC suppression joule rating
1038
Housing material
Sheet metal
Output AC waveform (AC mode)
Sine wave
Output AC waveform (battery mode)
PWM sine wave
Output Capacity (kVA)
0.55
Output Capacity (Watts)
300
Output Capacity Details
4.6A @ 120V
Primary UPS Depth (mm)
76
Primary UPS Height (mm)
211
Primary UPS Width (mm)
173
LED Indicators
2 LEDs indicate power status and overload/low battery status
Output Voltage Regulation(Battery Mode)
+/- 5%
Rechargeable Battery
1.5A Maximum; Less than 3 hours from 10% to 90%
Recommended Electrical Service
15A 120V
Storage Temperature
5° to 122°F (-15° to 50°C)
Form factor
Desktop
Wall-mount
Input Connection Description
5-15P input cable is detachable via C14 inlet on UPS
Nominal Voltage Details
115v nominal output in battery mode
Voltage Regulation Description
Input voltage range of 99 to 139
Maximum Input Amps
10
UPS Dataline Suppression Details
HD-compatible 2.2GHz coaxial protection
UPS Input Cord Length (m)
0.2
UPS Power Module Dimensions
8.3 x 6.8 x 3.0
Power Mode Transfer Time
4 milliseconds
Total Outlets
4
Output Capacity (VA)
550
TAA Compliance
No
EMI AC Noise Suppression
EMI / RFI AC Noise Suppression
UPS Input Connection Type
5-15P
Green Energy-Saving Features
High efficiency economy mode operation
Greater than 95% efficiency - GREEN UPS
Input Nominal Voltage
120V AC
UPS Dataline Suppression
1 line TEL/DSL (1 in / 1 out)
Coax jacks (1 set)
High Availability UPS Features
Surge/noise protection
Nominal Input Voltage Supported
120V AC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton