Download document () of 20

AW1010P

Eaton B-Line series panels and panel accessories, NEMA 12, White powder coated, JIC panels can be installed in all JIC Enclosures, Galvanized steel, JIC and small panels, Panels and panel accessories

General specifications

Product Name
Eaton B-Line series panels and panel accessories
Catalog Number
AW1010P
UPC
782051793505
Product Length/Depth
8.875 in
Product Height
8.87 in
Product Width
0.063 in
Product Weight
1.495 lb
Compliances
Not Applicable
Certifications
UL Listed
CSA C22.2.
NEMA

Application

Application
JIC panels can be installed in all JIC Enclosures

Material/finish

Material
Galvanized steel

Model

Style
JIC and small panels
Product Category
Panels & panel accessories
Type
Top assembly

Standards

Degree of protection
NEMA 12

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.