Download document () of 20

AZES015G131168

VariSTAR AZE station-class arrester, Porcelain, 131 kV MCOV, 168 kV duty cycle, 65 kAIC, Upright mounting, NEMA four-hole pad accepts Cu or Al conductors up to 20 mm, 5.6 kJ/kV MCOV single impulse

General specifications

Product Name
Eaton Cooper Power series VariSTAR AZE station-class arrester
Catalog Number
AZES015G131168
UPC
194006064095
Product Length/Depth
17.95 in
Product Height
82.9 in
Product Width
10.5 in
Product Weight
0.001 lb
Compliances
Not Applicable
Certifications
IEEE C62.11

Accessories

Ground terminal options
NEMA 4-hole pad max. 20 mm dia
Line terminal options
NEMA 4-hole pad
Nameplate options
IEEE nameplate

Additional Specifications

Packaging options
Cardboard packaging

Descriptions

Grading ring
No

Electrical Ratings

Basic impulse level 1.2/50 wave
880 kV
Creep distance
173.7 in
Duty cycle voltage rating
168 KV
Energy rating
5.6 kJ/kV MCOV 1-impulse
Equivalent front-of-wave
430 KV
Frequency rating
50/60 Hz
Lightning impulse residual voltage
343; 356; 364; 379; 418; 483 kV (@1.5; 3; 5; 10; 20; 40 kA)
Discharge voltage - max
341; 359; 373; 399; 483; 489 kV (@1.5; 3; 5; 10; 20; 40 kA)
Short circuit rating
65 kA
Maximum continuous operating voltage
131 kV
Wet 50/60 Hz per 60 seconds
455 kV (Wet 60s)

Mounting

Mounting
Upright base

Ratings

Cantilever strength ultimate
120,000 in-lbs

Type

Arrester type
VariSTAR type AZE station-class arrester
Material type
Porcelain

Export product specification

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE