Download document () of 20

AZG3002G008010

VariSTAR AZG3 station-class arrester, Porcelain, 8.4 kV MCOV, 10 kV duty cycle, 63 kAIC, Upright mounting, 33.7 kV @ 10kA, NEMA four-hole pad accepts Cu or Al conductors up to 20 mm, 5.6 kJ/kV MCOV single impulse

General specifications

Product Name
Eaton Cooper Power series VariSTAR AZG3 station-class arrester
Catalog Number
AZG3002G008010
UPC
194006050173
Product Length/Depth
456 mm
Product Height
535 mm
Product Width
267 mm
Product Weight
0.001 kg
Compliances
Not Applicable
Certifications
IEC 60099-4

Accessories

Ground terminal options
NEMA 4-hole pad max. 20 mm dia
Line terminal options
NEMA 4-hole pad
Nameplate options
IEC nameplate in English

Additional Specifications

Packaging options
Cardboard packaging

Descriptions

Grading ring
No

Electrical Ratings

Basic impulse level 1.2/50 wave
170 kV
Creep distance
16 in
Duty cycle voltage rating
10 KV
Energy rating
5.6 kJ/kV MCOV 1-impulse
Frequency rating
50/60 Hz
Lightning impulse residual voltage
22.7; 24.0; 24.9; 26.7; 29.6; 33.2 kV (@1.5; 3; 5; 10; 20; 40 kA)
Short circuit rating
63 kA
Steep current residual voltage
33.7 kV @ 10kA
Maximum continuous operating voltage
8.4 kV
Wet 50/60 Hz per 60 seconds
60 kV (Wet 60s)

Mounting

Mounting
Upright base

Type

Arrester type
VariSTAR type class 3 arrester
Material type
Porcelain

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE