Secure KVM Switch, 2-Port, Dual-Monitor, HDMI, 4K, NIAP PP3.0, Audio, TAA
Product Name |
Eaton Tripp Lite series NIAP secure KVM switch
|
Catalog Number |
B002A-UH2A2
|
UPC |
037332261540
|
Product Length/Depth |
0.001 in
|
Product Height |
0.001 in
|
Product Width |
0.001 in
|
Product Weight |
0.001 lb
|
Compliances |
NIAP PP3.0
RoHS |
Global Catalog |
B002A-UH2A2
|
Number of ports |
2
|
LED Indicators |
(x2) GREEN / PORT SELECTION, (x2) BLUE / EDID (PUSH-BUTTON), (x2) GREEN / VIDEO CONSOLE
|
Material Of Construction |
Metal
|
Operating Temperature Range |
32° to 104°F (0° to 40°C)
|
Relative Humidity |
0% to 80%, Non-Condensing
|
Storage Temperature |
4° to 140°F (-20° to 60°C)
|
Input frequency |
50/60Hz
|
Color |
Black
|
Package Contents |
B002A-UH2A2 Secure 2-Port 2-Monitor HDMI KVM Switch
External power supply w/NEMA 1-15P plug & 5 ft. cord (Input: 100–240V, 50/60 Hz, 0.8A; Output: 12V 2A) Owner’s manual |
System Requirements |
Computer and speakers with 3.5 mm stereo audio port (optional)
Windows, Mac, Linux or any other major operating system HDMI monitors Wired USB mouse/keyboard with no internal hub or composite device functions (wireless mouse/keyboard not supported) Computer with HDMI and USB ports |
USB Specification |
|
Color Depth |
|
Packaging Type |
|
Chroma Sub Sampling |
4:4:4
|
Console Keyboard And Mouse Interface |
|
Port Selection |
|
Console Monitor Interface |
|
Computer Keyboard And Mouse Interface |
|
Computer Monitor Interface |
|
Dc Barrel Plug |
|