Download document () of 20

B101-BN HDG

Eaton B-Line series corner angle, 2.31" H x 2.31" L x 1.62" W, Steel, Hot-dipped galvanized, Two hole corner angle, 90 deg

General specifications

Product Name
Eaton B-Line series corner angle
Catalog Number
B101-BN HDG
Product Length/Depth
2.31 in
Product Height
2.31 in
Product Width
1.62 in
Product Weight
0.12 lb
Compliances
Not Applicable
Certifications
Not Applicable

Model

Special features
Pre-assembled fitting
Type
Two hole corner angle, 90 deg

Material/finish

Finish
Hot-dipped galvanized
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.