Download document () of 20
We make what matters work*

B110-SP-POE-1

In-Line PoE Surge Protector - 1 Gbps, Cat5e/6, Metal Case, IEC Compliant, TAA.

In-Line Surge Protector Helps Keep Your Devices Safe
Ideal for security systems, trade shows, home theaters, computer workspaces and other network applications, this network surge suppressor protects connected equipment from damage caused by power surges and electrostatic discharge (ESD) that can enter equipment from the signal lines or chassis ground.

Your Last Defense Against Intruding Voltage Spikes

Surge suppression ensures that connected devices, such as routers, switches, AV equipment, industrial controllers and telecom systems, remain shielded from power anomalies caused by lightning strikes, grid fluctuations or nearby equipment cycling. The result is enhanced uptime, reduced maintenance costs and longer equipment life.

General specifications

Product Name
Eaton Tripp Lite series In-Line surge protector
Catalog Number
B110-SP-POE-1
UPC
037332286932
Product Length/Depth
2.53 in
Product Height
1.01 in
Product Width
3.61 in
Product Weight
0.55 lb
Warranty
2 year limited
Compliances
TAA Compliant
RoHS
CE Marked
UKCA
IEEE Certified
WEEE Directive
Certifications
IEC 61000
Global Catalog
B110-SP-POE-1
Product Type
In-Line surge protector

Product specifications

Type
In-Line Surge Protector
Housing Color
Black
Output Receptacles
Network
Package Contents
B110-SP-POE-1 In-Line PoE Surge Protector
Grounding wire screw
(4) Mounting screws
Grounding wire, 1 ft. (0.3 m)
(2) Surface-mount brackets
Installation Instructions
Connector Plating
Gold
IEEE Standards Supported
802.3at
802.3af
Connector type
Networking-copper
Product Features
TAA Compliant
Mounting Accessory Included
Network Speed
1 Gbps (Gigabit)
Product Highlights
Supports 802.3af/802.3at IEEE standards and data transmission speeds up to 1 Gbps
Easy to connect between PoE source and device using standard Cat5e/6 cabling
2-year limited warranty (Worldwide)
Plug-and-play operation with no software required for easy, immediate installation
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Rapid reaction time under 1 ns helps prevent damage from power surges
Packaging Type
Box
SideA Connector1
RJ45 (FEMALE)
SideB Connector1
RJ45 (FEMALE)
Accessory Type
Surge protector
SideB Connector3
RJ45 (FEMALE)
Technology
Cat5/5e
Cat6
Cat6a
Operating Temperature Range
32° to 104°F (0° to 40°C)
Relative Humidity
0-85% non-condensing
Storage Temperature
5° to 122°F (-15° to 50°C)
Ac Suppression Joule Rating
0
Material Of Construction
ABS
Number Of Ports
1
ESD Protection
+/-15kV (air); +/-8kV (contact)
Recommended Category Cable
Cat5/5e/6
AC Suppression Response Time
<1 ns
Input Cord Length
0 ft
Operating Temperature
32° to 104°F (0° to 40°C)
Transient/Lightning Protection
2kA (8/20 s), 6kV (8/20 s)
EFT Protection
2kV
TAA Compliance
Yes
Connector group
RJ45
Connector
RJ45 (female)
POE Type
Type 2 PoE+ (30W, IEEE 802.3at)
Type 1 PoE (15.4W, IEEE 802.3af)
Fittings Included
Mounting Accessory Included
Power Over Ethernet (Poe)
15.4W (802.3af)
30W (802.3at)
Mounting Details
Two surface-mount brackets with screws
Grounding
Includes 1 ft. (0.3 m) grounding wire with screw

Export product specification

Need product support?

Support from Eaton

Contact the Eaton technical resource team

Phone: (800) 809-2772, option 5, option 2

Or send us an email.