Download document () of 20
We make what matters work*

B203-101-IND-ER

1-Port Industrial USB over Cat6 Extender, ESD Protection, PoC - USB 2.0, Mountable, 330 ft., TAA

General specifications

Product Name
Eaton Tripp Lite series USB over Cat extender
Catalog Number
B203-101-IND-ER
UPC
037332260598
Product Length/Depth
1.06 in
Product Height
2.46 in
Product Width
4.53 in
Product Weight
1 lb
Warranty
1 year limited
Compliances
RoHS
CE Marked
FCC Compliant
REACH
Certifications
NOM
Global Catalog
B203-101-IND-ER
Product Type
USB over Cat extender

Product specifications

Application
  • Connect an impact printer or 1080p webcam using existing in-wall Cat6 wiring to a computer, laptop or server located in another room
  • Eliminate excessive cable clutter with the extender kit’s PoC capability
  • Place the computer or server in a locked cabinet or closet to protect against tampering
  • Mount to a wall or DIN rail in a harsh environment, such as a factory, construction site, supply room or warehouse
AC Power Adapter Plug(s)
AS/NZS 3112 Australia
BS 1363 UK
CEE 7/16 Schuko
NEMA 1-15P North America
Relative Humidity
0-85% non-condensing
Color
Black
Connector Plating
Nickel
Connector type
Networking-copper
USB/Thunderbolt/Lightning
Product Features
TAA Compliant
Industrial Grade
Power Over Cable (PoC) Support
Package contents
(4) M4 screws
Transmitter
(2) DIN rail mounts
Receiver
RS-232 Phoenix adapter
International power supply (Input: 100-240V, 50/60 Hz, 0.35A; Output: 5V 2A)
(4) Plug adapters (North America, Europe, U.K., Australia)
Owner's manual
Product Highlights
1-year limited warranty (Worldwide)
Industrial-grade metal housings withstand harsh warehouse and factory environments
ESD protection to ±15 kV cuts potential static damage to your connected peripherals
Power over Cable (PoC) provides power to the transmitter via Cat6 cable
Compatible with all major operating systems, including Windows, macOS and Chrome
Supports USB 2.0 speeds up to 300 Mbps to ensure reliable data transfers
Power Source Type
AC Adapter
SideA Connector1
USB B (FEMALE)
SideB Connector1
USB A (FEMALE)
RJ45 (FEMALE)
SideA Connector2
RJ45 (FEMALE)
SideB Connector2
RJ45 (FEMALE)
Operating Temperature
32° to 104°F (0° to 40°C)
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Dc Barrel Plug
OD: 5.5 x 2.1 x 7.5 mm, positive pin, negative sleeve
SideB Connector3
USB A (FEMALE)
Technology

USB 2.0 (High Speed)
Data Transfer Rate
300 Mbps
AC Power Adapter Cord Length
4.5 ft
Cable Length
Up to 4ft (up to 1M)
Number of Ports
1
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.35A
AC Power Adapter Output Specs (V / A)
5V / 2A
ESD Protection
15KV
LED Indicators
Transmitter: 1x Green (Connection); 1x Orange (Signal) Receiver: 1x Green (Connection); 1x Orange (Activity)
Connector group
USB-A
RJ45
Material
Metal
Recommended Category Cable
Cat6/6a
Signal Range
330 ft
TAA Compliance
Yes
Transmission Distance
100m (330 ft)
Receiver Unit Dimensions (hwd / in.)
4.528 x 2.457 x 1.063
Transmitter Unit Dimensions (hwd / in.)
4.528 x 2.457 x 1.063
Receiver Unit Weight (lbs.)
1
Transmitter Unit Weight (lbs.)
1
Connector
USB A (female)
RJ45 (female)

Export product specification

Manuals and user guides

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.