Download document () of 20

B2400-12ZN

Eaton B-Line series standard pipe clamp, 12" H x 16" L x 1.62" W, Steel, 2000 load cap, 12" pipe, .56" bolt/pin size, Standard pipe clamp

General specifications

Product Name
Eaton B-Line series standard pipe clamp
Catalog Number
B2400-12ZN
UPC
781011872649
Product Length/Depth
16 in
Product Height
12 in
Product Width
1.62 in
Product Weight
5.6 lb
Certifications
Not Applicable

Application

Pipe size - max
12 in

Model

Bolt/pin size
.56"
Special features
Designed for supporting pipe run strut support
Type
Standard pipe clamp

Load rating/capacity

Load capacity
2000 lbs

Material/finish

Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.