Download document () of 20

B303HDG

Eaton B-Line series beam clamps, 2.3125" H x 3" L x 0.3750" W, Steel, 400 Lbs load cap, 1/4"-20 thread/rod size

General specifications

Product Name
Eaton B-Line series beam clamps
Catalog Number
B303HDG
UPC
781011529727
Product Length/Depth
2.5 in
Product Height
2.312 in
Product Width
1.062 in
Product Weight
0.72 lb
Certifications
cULus Listed

Model

Thread/rod size
1/4"-20
Type
Beam clamp

Load rating/capacity

Load capacity
400 lb

Material/finish

Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.