Download document () of 20

B3050-5X4ZN

Eaton B-Line series beam clamps, 3" H x 4" L x 0.8750" W, Steel, 3000 Lbs load cap, 3/4"-10 thread/rod size, 1" beam/flange width

General specifications

Product Name
Eaton B-Line series beam clamps
Catalog Number
B3050-5X4ZN
UPC
781011724375
Product Length/Depth
4 in
Product Height
3 in
Product Width
0.875 in
Product Weight
1.22 lb
Certifications
cULus Listed

Application

Application
Suspends hanger rod from I-beam
Beam/flange width
1 in

Model

Thread/rod size
3/4"-10
Type
Beam clamp

Load rating/capacity

Load capacity
3000 lb

Material/finish

Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.