Download document () of 20

B3090-24PLN

Eaton B-Line series pipe support with U-bolt, 25.4" H x 4" D, Steel, Plain, 24" max pipe size

General specifications

Product Name
Eaton B-Line series pipe support with U-bolt
Catalog Number
B3090-24PLN
UPC
782051438598
Product Height
25.4 in
Product Diameter
4 in
Product Weight
69.7 lb
Certifications
ANSI

Application

Application
Supports horizontal pipe from floor stanchion
Pipe size - max
24 in

Model

Model
Beam clamps
Type
Pipe support with U-bolt

Material/finish

Finish
Plain
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.