Download document () of 20

B3110-18ZN

Eaton B-Line series adjustable yoke pipe roll, 23.6875"Hx23.6875"Lx18.3750"W, Cast iron/steel, 1400 load, 1"-8 rod, Elec plated, 18"pipe

General specifications

Product Name
Eaton B-Line series adjustable yoke pipe roll
Catalog Number
B3110-18ZN
UPC
781011747428
Product Length/Depth
23.6875 in
Product Height
23.6875 in
Product Width
18.375 in
Product Weight
49 lb
Certifications
ANSI

Application

Application
Support pipe where movement occurs
Pipe size - max
18 in

Model

Thread/rod size
1"-8
Type
Adjustable steel yoke pipe roll

Load rating/capacity

Load capacity
1400 lbs

Material/finish

Finish
Electro-plated
Material
Cast iron
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.