Download document () of 20

B3119SL-12TO14ZN

Eaton B-Line series roller with base plate, 4.9063" H x 13" L x 10" W, Steel, 3075 Lbs load cap, Electro-plated

General specifications

Product Name
Eaton B-Line series roller with base plate
Catalog Number
B3119SL-12TO14ZN
UPC
781011750626
Product Length/Depth
13 in
Product Height
4.90625 in
Product Width
10 in
Product Weight
17.41 lb
Certifications
ANSI

Application

Application
Designed to support pipe where movement

Model

Style
Adjustable roller stand with base plate

Load rating/capacity

Load capacity
3075 lbs

Material/finish

Finish
Electro-plated
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.