Download document () of 20

B3149-6 PLN

Eaton B-Line series pipe support and pipe/socket clamp, 12.5" H x 12.5" D, Steel, 6" max pipe size

General specifications

Product Name
Eaton B-Line series pipe support and pipe/socket clamp
Catalog Number
B3149-6 PLN
UPC
782051739107
Product Height
12.5 in
Product Diameter
12.5 in
Product Weight
1 lb
Certifications
UL/CUL listed

Application

Pipe size - max
6 in

Model

Size
5/8 inch-11 bolt size
Type
Extended pipe clamp

Material/finish

Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.