Download document () of 20

B3198RCT-3/8

Eaton B-Line series extension split pipe clamp, 0.5470" H x 1.6720" L x 1.0940" W, Dura Copper and malleable iron, 0.875" max pipe size

General specifications

Product Name
Eaton B-Line series extension split pipe clamp
Catalog Number
B3198RCT-3/8
UPC
781011122201
Product Length/Depth
1.672 in
Product Height
0.547 in
Product Width
1.094 in
Product Weight
0.12 lb
Certifications
Not Applicable

Application

Application
Supports suspend tubing horizontally or vertically
Pipe size - max
0.875 in

Model

Model
Extension split pipe clamp
Type
Type 12

Material/finish

Material
Dura Copper
Malleable iron

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.