Download document () of 20

B355ZN

Eaton B-Line series beam clamps, 1.84" H x 1.8438" L x 1.6250" W, Steel, 1200 Lbs load cap, 0.625" beam thickness

General specifications

Product Name
Eaton B-Line series beam clamps
Catalog Number
B355ZN
UPC
662283310476
Product Length/Depth
1.84375 in
Product Height
1.84 in
Product Width
1.625 in
Product Weight
1 kg
Certifications
cULus Listed

Model

Special features
Safety factor of 5
Type
Beam clamp

Load rating/capacity

Load capacity
1200 lb

Material/finish

Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.