Download document () of 20

B412HDG

Eaton B-Line series U-support, 1.87" H x 5.43" L x 1.62" W, Steel, Hot-dipped galvanized

General specifications

Product Name
Eaton B-Line series U-support
Catalog Number
B412HDG
UPC
781011549909
Product Length/Depth
5.43 in
Product Height
1.87 in
Product Width
1.62 in
Product Weight
0.89 lb
Certifications
Not Applicable

Model

Type
Three hole offset u- support

Material/finish

Finish
Hot-dipped galvanized
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.