Download document () of 20

B477P

Eaton B-Line series trolley assembly, 1.75"Hx1.5"Lx1.62"W, Steel, 12 Gauge, Two bearing light duty trolley assembly with plastic bearings

General specifications

Product Name
Eaton B-Line series trolley assembly
Catalog Number
B477P
UPC
782051217339
Product Length/Depth
1.5 in
Product Height
1.75 in
Product Width
1.62 in
Product Weight
0.1 lb
Certifications
Not Applicable

Model

Type
Two bearing light duty trolley assembly with plastic bearings

Material/finish

Material
Steel
Material gauge
12 Gauge

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.