Knowledge Search
Download document () of 20

B48M28T2216

Eaton K-Factor nonlinear ventilated transformer, Aluminum windings, NEMA 2, FR945, 60 Hz, 225 kVA, Three-phase, 480 Delta V, 208Y/120 Vac, NEMA ST-20, 225 kVA, 480 Vac-208Y/120 Vac, DOE 2016

General specifications

Product Name
Eaton K-Factor nonlinear ventilated transformer
Catalog Number
B48M28T2216
UPC
786680147449
Product Length/Depth
33.5 in
Product Height
66.18 in
Product Width
42.18 in
Product Weight
2379 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
DOE2016 Efficient
Certifications
UL Listed
Catalog Notes
10 CFR Part 431 (2016) Efficient

Physical Attributes

Coil material
Aluminum
Enclosure
NEMA 2
Wiring connection
283B
Type
Energy-efficient ventilated transformer
Frame
FR945
Insulation
220 °C
Material
Al windings
Mounting
Floor
Tap size
2 at +2.5%, 4 at -2.5%

Performance Ratings

Frequency rating
60 Hz
Kva Rating
225 kVA
Volt ampere rating
225 kVA
Phase
Three-phase
Primary voltage
480 V
Secondary Voltage
208Y/120 V
Sound Level
NEMA ST-20
Temperature rise
150 °C rise
Voltage rating
480 Vac-208Y/120 Vac

Miscellaneous

Efficiency
10 CFR Part 431-2016 (DOE 2016)
Modification 1
Electrostatic shield
Special features
K-factor 9
Weathershield
WS62

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.