Download document () of 20

B494-30HDG

Eaton B-Line series bracket, 11.25" H x 30" L x 1.62" W, Steel, Hot-dipped galvanized, Bottom brace B42 channel

General specifications

Product Name
Eaton B-Line series strut fittings and accessories
Catalog Number
B494-30HDG
UPC
781011577292
Product Length/Depth
30 in
Product Height
11.25 in
Product Width
1.62 in
Product Weight
8.85 lb
Certifications
Not Applicable

Model

For channel type
Bottom brace B42 channel
Type
Braced single bracket

Material/finish

Finish
Hot-dipped galvanized
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.