Download document () of 20

B52A-240HDG

Eaton B-Line series strut back-to-back welded channel, 0.81" H x 240" L x 1.62" W, Steel, Hot-dipped galvanized, 12 Gauge

General specifications

Product Name
Eaton B-Line series strut back-to-back welded channel
Catalog Number
B52A-240HDG
UPC
781011845032
Product Length/Depth
12 in
Product Height
1.625 in
Product Width
1.625 in
Product Weight
2.324 lb
Certifications
Not Applicable

Model

Channel type
B52

Material/finish

Finish
Hot-dipped galvanized
Material
Steel
Material gauge
12 Gauge

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.