Download document () of 20

B823-22GRY

Eaton B-Line series end cap, 1.6245" H x 0.75" L x 1.6245" W, Steel, Gray, Profile end cap

General specifications

Product Name
Eaton B-Line series end cap
Catalog Number
B823-22GRY
UPC
781011973780
Product Length/Depth
0.75 in
Product Height
1.6245 in
Product Width
1.6245 in
Product Weight
4.1 lb
Certifications
Not Applicable

Model

Type
Profile end cap

Material/finish

Color
Gray
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.