Download document () of 20

BA50-OB-24

Eaton B-Line series acoustical tee and t-bar fasteners, Electrical box T-bar fasteners, 1.235lbs, 1.5" Deep box to T-bar fastener, 24" Span, Electrical box T-bar fasteners, 50 lbs US, 35 lbs Canada load capacity

General specifications

Product Name
Eaton B-Line series t-bar fastener and spacers
Catalog Number
BA50-OB-24
UPC
782051248555
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
1.235 lb
Certifications
UL/CUL listed

Application

Application
Pre-assembled T-Bar fasteners speed installation

Model

Product Category
Electrical box T-bar fasteners
Type
Electrical box T-bar fasteners

Specifications

Size
1.5 inch deep box to T-bar fastener, 24 inch span
Load capacity
50 lbs US, 35 lbs Canada

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.