Download document () of 20

BAB1020I

Circuit Breaker, BAB, Used with Distribution panels 240V 3-phase, Four-wire maximum, 20A, Single-phase, 3-wire, Single-pole, 120/240V

General specifications

Product Name
Eaton BAB thermal magnetic circuit breaker
Catalog Number
BAB1020I
UPC
782114313763
Product Length/Depth
2.563 in
Product Height
3 in
Product Width
1 in
Product Weight
0.25 lb
Warranty
1 year
Compliances
HACR Rated
Certifications
UL Listed

Physical Attributes

Circuit breaker type
BAB
Number of poles
Single-pole
Number of wires
3
Type
Quicklag industrial thermal-magnetic circuit breaker

Performance Ratings

Amperage Rating
20 A
Interrupt rating
10 kAIC
Phase
Single-phase
Trip Type
T196
Voltage rating
120/240 V

Miscellaneous

Used with
Distribution panels 240 V (Three-phase, four-wire maximum)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.