Download document () of 20

BAB2025C

Quicklag Industrial Thermal-Magnetic Circuit Breaker, Two-pole, Switching Neutral, 25A, 10 kAIC, 120/240V

General specifications

Product Name
Eaton BAB thermal magnetic circuit breaker
Catalog Number
BAB2025C
UPC
786679391105
Product Length/Depth
12.5 in
Product Height
5 in
Product Width
7.5 in
Product Weight
1 lb
Warranty
1 year
Certifications
CSA Certified
UL Listed
Catalog Notes
HACR rated

Physical Attributes

Circuit breaker type
BAB
Mounting Method
Bolt-on
Number of poles
Two-pole
Type
Quicklag industrial thermal-magnetic circuit breaker

Performance Ratings

Amperage Rating
25 A
Interrupt rating
10 kAIC
Trip Type
Non-Interchangeable
Voltage rating
120/240 V

Miscellaneous

Quantity
7
Special features
Switching neutral

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.